These products are well-suited for use as operation confirmation sounds and warning sounds in air conditioners, washing machines, refrigerators, and other home appliances.
The tone frequencies come in 2 kHz and 4 kHz variations.
For SMD piezoelectric sounders, click Here.
![](/-/media/webrenewal/products/sound/sounder/smdsounder/smdsounder_img0018.ashx?la=en&cvid=20210714072143000000)